Stäubli in Asia
Languages available
Product Portfolio
Connectors for battery energy storage system (BESS)
Our storage connector portfolio is used for connecting DC side of inverter to BESS. Its 45 ° twisted mating face does not allow for mismatching with PV string connectors.
Original MC4-Evo stor cable coupler for energy storage systems (BESS)
The Original MC4-Evo stor cable coupler with established MC4-Evo performance are used to connect DC side of inverters to ESS. Rated at DC 1500 V according to IEC 62852 and UL 6703.
Its 45 ° degree twisted mating face does not allow for mismatching with PV string connector.
Original MC4-Evo stor panel receptacle for battery energy storage system (BESS)
The Original MC4-Evo stor panel receptacle with established MC4-Evo performance are used to be incorporated within inverter housing and BESS housing. Rated at DC 1500 V according to IEC 62852:2014+Amd1:2020 and UL 6703. Its 45 ° degree twisted mating face does not allow for mismatching with PV string connector.
The MC4-Evo AC is the ideal fit for AC connections in storage applications. Its compact design makes it versatile in various low-voltage DC application. As pre-assembled product configuration it is an easy plug and play solution.
Europe
Americas
Asia and Middle East
Africa and Oceania