Non spill hydraulic quick coupling CBX

The very compact design and automatic locking of CBX quick couplings makes them ideal for repeated, blind or hard-to-access connections.

They can be connected under residual pressure (PA option) and fitted with protective dust caps. With its anti-pollution design the CBX range is an ideal solution for hydraulic circuit connections.

CBX couplings are spill-free to ensure the operator safety and flat faced to guarantee the integrity of fluids.

APPLICATIONS

Connection of hydraulic circuits for all type of  industries, especially in plastics

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure*: 450 bar (6526 PSI)

Mineral or synthetic oil, lubricating oil

  • Stainless steel and brass: CBX 06, CBX 09 and CBX 16
  • Stainless steel: CBX 03 and CBX 12
  • Stainless steel in the fluid steam: CBX 06 and CBX 09 with BF code.

* depending on the model and operating conditions

Related products

This might interest you

HPX – High pressure, screw locking

DN (mm): from 08 to 33

Maximum allowable pressure PS (bar)*: 500

SPX - High pressure, ball locking

DN (mm): from 06 to 16

Maximum allowable pressure PS (bar)*: 450

Fluides & gaz

Une gamme complète de raccords rapides pour tous types de fluides et de gaz. Une conception modulaire avec de nombreuses options comme les clés-serrures de sécurité, ainsi qu'un large choix de différents joints et matériaux.
Header with hydraulic quick coupling range

Downloads

Reset filter