The MBS breakaway couplings were developed specifically for applications between two hose lines typically found in maritime environments.
The innovative design is characterized by its high resistance to lateral forces, than can affect the coupling when hose lines are being coiled. Thanks to the breaking pins technology, MBS separates the line at a defined tensile load and both coupling halves are equipped with a non-return valve each that allows to close the line impermeably when it separates, and to prevent the fluid from escaping into the environment.
| Technical specifications | Fluids | Construction | 
| 
 | Most types of fluids (liquids and gases) | Mainly stainless steel | 
*depending on the model and operating conditions