Mobile Robot Platform Series

Stäubli designs and manufactures premium mobile robot solutions.​ Over the last 20 years, our mobile platforms have delivered agile motion on the factory floor for manufacturing automation to customers worldwide.​

Our mission is to be the leading mobile robotics partner for high payload applications.​

Our unique portfolio of compact platform series delivers outstanding performance such as omni-directional motion, high positioning precision of 5 mm and robustness transporting the highest payload from 1.5 tons up to 450 tons. ​Synchronized by our software, the Stäubli mobile robot fleet performs in the most efficient way by providing insights for data-driven decision making.​

Main features and benefits

Technical specifications

PlatformPF3PF3 OMNIPF6PF10PF30PF80
Max payload (tons)336103080
Dimension 
L x B x H* (mm)

1750 x 996 x 350

2400 x 1035 x 350

2390 x 1320 x 3603000 x 1755 x 3503650 x 2135 x 5604150 x 2665 x 660
Drive type
TricycleOmnidirectional
Max speed (m/s)

up to 1.6

up to 1.1up to 1.4
Laser navigation

* Without lift unit

Main applications

«Stäubli mobile robot platforms are the perfect link to future-proof production and smart workflow.»
Jan Louwen I Global Head of Mobile Robotics
Jan Louwen

Related products

Contact us

Get in contact with our specialists

Stäubli contacts around the world.

hotline

Services and Training

Our services propose different offers from maintenance to hotline.

Stäubli AGV services