Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

PF3 AGV Platform

Stäubli designs and manufactures premium AGV (Automated Guided Vehicle) solutions. The new Stäubli 3-ton AGV platform, PF3, opens up new industrial applications.

The Stäubli PF3 offers outstanding performance. Its ultra-compact design allows it to carry and lift up to 3-ton payloads with high positioning precision (+/-5 mm). Safe and low profile, the PF3 allows future-proof production and smart workflow. 

6 key benefits overview

Ultra compact design

  • 3-ton payload
  • Dimension (mm): 1750 x 970 (L x W)
  • Height without lift unit 350mm
  • Height with lift unit 400mm

Easy to integrate

  • Electrical and mechanical interface for third party add-ons
  • Standard software interfaces 

Safety first

  • Human safety scanner
  • 5x emergency stop buttons
  • Status communication with LED strip
  • Collision avoidance 

Industrial-proof components

  • Unique drive unit
  • Secured supply chain
  • Built to last 

Easy maintenance

  • Sideway access to components
  • Quick change of critical parts in minutes 

TCO - Long-lasting design

  • Up to 7.000 recharging cycles
  • Super fast charging up to 80A
  • Very robust & reliable technology

Ultra compact design

Safety first

Add-ons

PF3

The new Stäubli AGV platform, PF3, opens up new industrial applications and deliver the right solution moving up to 3-ton payloads.

Accessories

Table

05/23

EU-pallet station

05/23

US-pallet station

05/23

Remote control

Remote Control PF3

Applications

Related products