Products CombiTac uniq

Signal modules

You can choose CombiTac uniq signal contacts from Ø 0.6 to Ø 1.5 mm in high-density carriers. These can carry up to 26 contacts for 1 mm diameter contacts.

Last Mate First Break (LMFB) contacts are intended for monitoring purposes: they indicate whether the CombiTac uniq is fully connected or not and therefore increase safety.

    Customize your CombiTac