Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Full flow stainless steel quick couplings UPA and UPB

Robust and reliable, UPA-UPB quick couplings are safe and easy to handle. Featuring a high-quality surface finish Ra 0.8µm (Ra 32 micro-inches) in the fluid stream, allowing for easy and efficient cleaning. Quality stainless steel, quick coupling materials ensure excellent corrosion resistance. Compatible with a large range of fluids, the design of these quick connectors integrates a safe locking mechanism.

 

APPLICATIONS

  • Quick connection on distribution manifold or filler
  • Connection in washing plants
  • Fluid transfers
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm) UPA: from 06 to 20
  • Nominal diameter DN (mm) UPB: from 25 to 50
  • Maximum allowable pressure*: 30 bar (435 PSI)

All fluids: air, water, nitrogen, argon; liquid and paste food products; chemical products, other

Mainly stainless steel 316 series

  • Compliant with FDA and USP Class VI requirements
  • Sockets with clamp profile in accordance with ISO 2852

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter