Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Connector for filling air conditioning circuits with HFO-1234yf (R-1234yf)

Built to meet the guidelines of SAE International J639, the RPE quick connectors feature an interlock design that prevents the circuit from opening unless connected, and ensures the coupling will not disconnect during filling. Its ergonomic construction features a raised-button lock for accessibility and an effortless one-handed connection and disconnection. The red or blue color-coded rings provide easy circuit identification.

 

APPLICATIONS

Filling of refrigerant used in mobile air conditioning (MAC) meeting the guidelines of SAE J639 safety standard for motor vehicle refrigerants

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 12 to 13
  • Maximum allowable pressure*: 15 bar (217 PSI)

HFO-1234yf (R-1234yf)

Main parts stainless steel and aluminum

Seals offer long-term durability

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter