- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Touch-protected BNC panel-mount sockets for accepting BNC male connectors. The sockets can be screw-mounted into predrilled panels of plastic, metal, etc. Shield is nickel-plated, the contact socket of the inner conductor is in gold-plated brass. Type XBB-PL with extended shield for better radiation suppression in unmated condition. Solder connection wires.
ORDER NO. | TYPE | TYPE OF SHIELD | |
---|---|---|---|
67.9765-* | XBB-P | short | Au Ni Ag |
67.9572-* | XBB-PL | long | Au Ni Ag |