- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Digitalization means a massive and ongoing escalation in online activity and data flow. Ever-increasing computing power comes with a growing need for data protection and vast storage capacity. The energy involved means liquid cooling is no longer a nice option but a necessity.
Liquid cooling is now the most adapted solution where the air cooling can be powerful enough, for example, in the case of processors exceeding 250 W.
In addition to increasing efficiency, liquid cooling saves space and reduces energy consumption.
Non-spill connection technology allows hot swapping (changing blades and racks without stopping the installation), making maintenance easier and protecting IT systems.
Perfectly integrated from the start, Stäubli fluid connectors guarantee operational continuity and high availability of installations. Completely reliable and non-drip, our connection solutions increase the safety and performance of installations: computer and electronic systems, supercomputers, data-center water cooling, telecommunications and broadcasting.
The high availability of data centers is essential.
How can you guarantee it?
The answer is in our new Stäubli white paper:
Clean break connection solutions dedicated to heat dissipation.
High flow couplings for data center water treatment
Ranges of compact couplings, for electronics cooling, at blade level, adapted to connect cold plate
Ranges of couplings for electronic cooling for blind mate connection at blade level.