Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

6-axis and SCARA industrial robots

The emergence of Industry 4.0 and the related upswing in automation have had a decisive impact on the industrial sector and its applications. To anticipate industry needs, Stäubli designs a unique range of industrial robots that offers a host of advantages: compact size, broad work envelope, high speed, precision, ability to withstand all types of environments, and above all, the flexibility to adapt to a wide variety of tasks.

Robot finder

Complete line of 4 and 6 axis industrial robots designed to handle payloads of up to 170 kg.

Sensitive environment versions

Several versions are available for sensitive environments, from cleanrooms to harsh conditions.

The TX2 6-axis articulated robots deliver increased dexterity and flexibility. These robotic arms allow maximum utilization of cell workspace and are ideal for use in handling, machine tending, assembly, testing, packaging, filling, cutting, washing, deburring, polishing and more. Their generic CS9 controller features optional SIL 3/PL e safety functionalities enabling high productivity AND Man-Machine collaboration. 

The TS2 SCARA robots (Selective Compliance Assembly Robot Arms) share the same structural segments as the 6-axis TX2 robots, offering an identical footprint for high modularity and optimized development times, as well as the same CS9 controller. 
They can carry out precise and repetitive tasks, such as loading/unloading, assembly, packaging, palletization, pick and place, handling, sorting, piling, spacing, and more at very high speeds.

Robot finder
Reset