FAST MOVING TECHNOLOGY
The chemical and pharmaceutical industries face numerous challenges, particularly due to the handling of aggressive media (strong acids, chlorinated solutions, solvents…) and processes in extreme environments (high temperature, oxidizing or marine environments…).
Identified as the primary source of issues, corrosion can lead to numerous risks, including damage, explosions, and leaks. These risks pose serious threats to the health of operators, the environment, and the integrity of companies.
Given these challenges, corrosion prevention is a priority, and it starts with adopting high-quality connections.
As experts in connection solutions for over 50 years, at Stäubli, we place our clients' issues at the heart of our research and design work.
To address the issue of corrosion, we have developed a range of Hastelloy products specifically designed for corrosive environments.
Hastelloy is a high-performance nickel-based alloy known for its exceptional corrosion resistance and its ability to withstand extreme environments. It is widely used in various industries, including chemical processing, pharmaceuticals, and oil and gas, due to its unique properties:
Corrosion resistance: Hastelloy exhibits outstanding resistance to a wide range of corrosive chemicals, including strong acids and alkalis.
High-temperature stability: It maintains its mechanical properties even at high temperatures, making it suitable for extreme conditions.
Durability: Hastelloy is highly durable and resistant to stress-corrosion cracking, ensuring long-term reliability and performance.
Versatility: Its excellent weldability and formability enable it to be used in complex and customized applications.
The reliability of our solutions is partly attributed to the high-quality materials we use. We meticulously select our suppliers and choose the appropriate type of Hastelloy based on your specific needs, including the types of fluids involved and your budgetary constraints.
The properties of Hastelloy, combined with our expertise in ergonomic design and advanced technologies, result in comprehensive solutions that facilitate operations and reduces the risk of accidents.
Our solutions can also be equipped with FFKM/FDA seals for maximum safety and compliance with regulations, providing exceptional chemical resistance and enhanced thermal stability.
In summary, our solutions are meticulously designed and engineered to meet the needs of the most sensitive and demanding industries, enabling you to achieve the highest levels of safety.
In the long-term, proactively addressing corrosion through superior connections supports sustainable practices, enhances operational performance, and secures a safer working environment for everyone involved.
Business Development Manager – Chemical & Pharmaceutical