Pharma offering

Precision, reliability, cleanability

Pharma offering

Dedicated industrial robots for each pharma grade environment

Our customers and leading pharmaceutical companies place trust in our solutions. This gives our engineers an advantage  when adapting our well-known range of robots dedicated to pharma production environments.

Accesspharma

  • Cleanable with IPA
  • Designed for inspection and secondary packaging

Stericlean

  • Aseptic
  • Designed for RABs and freeze dryers
     

Stericlean+

  • Highly Aseptic
  • Designed for isolators

Our 30 years of experience in the pharmaceutical market have enabled Stäubli to develop the widest range of 4- and 6-axis Stericlean and cleanroom robots on the market to meet the multiple constraints of the pharma market. Robots have become more and more popular due to their flexibility and to trends in personalized medicine and small batch production.

Our pharma offering includes the Stericlean range for aseptic environments and the Stericlean+ range, which address the ever-increasing demands of the pharma sector by providing validated solutions that meet the highest hygiene and cleanliness standards.

A robot in the industry is defined according to payload, reach and speed. In pharma, a fourth factor is also considered, related to the production environment and cleaning processes used on equipment. Stäubli offers flexible solutions in these market-specific areas.

Live conference replay

Stäubli Robotics invites you to view its online conferences, dedicated to the pharmaceutical market. 

Pharma factory areas

A pharma factory is divided into several areas that require different specifications in terms of cleaning processes and particle emissions. Stäubli defines four levels of requirements, from the most restrictive, isolators in Grade A, subjected to aggressive  H₂O₂ cleaning, to logistics areas, intermediate levels of inspection, RABs, and secondary packaging, where equipment is cleaned with alcohol wipes.

Isolator - Grade A (ISO5)

  • Highly monitored fill/finish process lines of high potency and toxic drugs
  • Highest hygienic standards in design, material and components
  • Regular VHP cleaning
Highly aseptic robots for isolator. Grade A/B (ISO 5)
lamp-information
lamp-information
cancel-white

Vials filling by TX2-40 Stericlean+ within isolator

cancel-white

TX2-60 Stericlean+ placing filled vials into trays

RABS, freeze fryers and autoclaves - Grade A/B (ISO 5)

  • Auxiliary process around isolators
  • Hygienic design required
  • May requires lower VHP concentration rates, liquid  H₂O₂ cleaning or sterilization/decontamination with alcohol or other media
Highly aseptic robots for RABS and Freeze Dryer. Grade A/B (ISO 5)
lamp-information
lamp-information
cancel-white

Loading isolator with empty containers. TX2-160 Stericlean robot taking the tray /Akylux box. TX2-40 pushing the product into the filling line.

cancel-white

Unloading of filled containers from isolator and moving to secondary packaging, autoclaves or freeze dryer

Secondary packaging - Grade C (ISO 6/7)

  • Inspection and individual packaging
  • Easy to clean design
  • Generally requires disinfection with alcohol (IPA)
Robots for Inspection and secondary packaging. Grade C/D (ISO 7)
lamp-information
lamp-information
cancel-white

Palletizing by TX2-90 robot

cancel-white

TUBs loading by TX2-60

Final packaging - Grade D/E & CNC (ISO 8)

  • Conditioning, cartoning & palletizing
  • Sleek white robots with suitable pharma appearance 
  • Lower cleaning requirement
Final packaging. Grade D/E (ISO 8)
lamp-information
lamp-information
cancel-white

TX2-60 robot placing filled syringes into blisters.

cancel-white

Palletizing with TX2-160 robot, automated forklift moves pallet to logistics area.

Stericlean+

A unique hygienic robot range for aseptic processes in pharma

To stay in line with the new requirements, Stäubli partnered with SKAN, the world leader in manufacturing isolator systems, and specialized in pharma and aseptic environments.

„Through our SKANalytix service, we provide our customers with analytical support for their questions and concerns around aseptic processing“ Gregor Hommes, Head of Research and Strategic Business Development at SKAN.

The Stericlean+ is easily integrated in pharma automation thanks to its complete documentation, which supports the pharmaceutical industry in qualification of the entire machine. Stäubli offers a full range of validated robots including the documentation package required to ensure compatibility, safety and consistency and ease final acceptance of the entire machine.

Aligned with new regulations

FDA compliant materials

Improved hygienic design

Higher cleaning performance

Decontamination processes are key within the pharmaceutical sector, especially within an isolator environment. Stäubli and SKAN’s collaboration has resulted in the development of new features for the Stericlean+ package that ensure that the robots are suitable for aseptic manufacturing conditions.

Testing resulted in two major benefits. For Stäubli, greater progress in R&D design, and for clients, greater transparency about robot performance.

Pharmaceutical and healthcare

Deep dive into our pharma applications

Technical specifications

Accesspharma robot range

6 axis robots Accesspharma
Model

TX2-40

TX2-60 / 60L

TX2-90 / 90L / 90XL

TX2-140

TX2-160 / 160L

 

TX2-200 / 200L

Degrees of freedom666666
Load capacity (kg)24.5 / 3.7
14 / 12 / 74040 / 25170 / 110
Reach at wrist (mm)515670 / 920

1000 / 1200 / 1450

1510

1710 / 2010

2209 / 2609

Repeatability (mm)±0.02±0.02 / ±0.03

±0.03 / ±0.035 / ±0.04

±0.05

±0.05

±0.045 / ±0.055

Cleanroom standard:

ISO 14644-1
FS 209E

 

Class 5
Class 100

 

Class 5
Class 100

 

Class 5
Class 100

 

Class 5
Class 100

 

Class 5
Class 100

 

Class 5
Class 100

GMP 

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Protection class

(*wrist)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP67IP67

IP65

(*IP67)

Attachment methods360° mounting possibility
Floor or ceilingFloor / Ceiling*
Stäubli controllerCS9CS9 HP

*Ceiling consult us

SCARA robots accesspharma
Model

TS2-40

TS2-60

TS2-80

TS2-100

Degrees of freedom444
Load capacity (kg)8.48.48.48.4
Reach at wrist (mm)460620800 1000
Repeatability (mm)±0.01±0.01±0.015±0.02
Stroke (mm)200 or 400 (option)200 or 400 (option)200 or 400  (option)200 or 400 (option)
Protection classIP65 IP65 IP65 IP65 
Attachment methodsFloor or ceiling
Stäubli controllerCS9

Stericlean robot range

6 axis robots Stericlean
Model

TX2-40

TX2-60 / 60L

TX2-90 / 90L / 90XL

TX2-140

TX2-160 / 160L

TX2-200 / 200L

Degrees of freedom666666
Load capacity (kg)24.5 / 3.7
14 / 12 / 74040 / 25170 / 110
Reach at wrist (mm)515670 / 920

1000 / 1200 / 1450

1510

1710 / 2010

2209 / 2609

Repeatability (mm)±0.02±0.02 / ±0.03

±0.03 / ±0.035 / ±0.04

±0.05

±0.05

±0.045 / ±0.055

Cleanroom standard:

ISO 14644-1
FS 209E

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4
Class 10

 

Class 5
Class 100

GMP 

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Protection class

(*wrist)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP67IP67

IP65

(*IP67)

Attachment methods360° mounting possibility
Floor or ceilingFloor / Ceiling*
Stäubli controllerCS9CS9 HP

*Ceiling consult us

SCARA robots Stericlean
Model

TS2-40

TS2-60

TS2-80

TS2-100

Degrees of freedom444
Load capacity (kg)8.48.48.48.4
Reach at wrist (mm)460620800 1000
Repeatability (mm)±0.01±0.01±0.015±0.02
Stroke (mm)200 or 400 (option)200 or 400 (option)200 or 400  (option)200 or 400 (option)
Protection classIP65 IP65 IP65 IP65 
Attachment methodsFloor or ceiling
Stäubli controllerCS9

Stericlean+ robot range

6 axis robots Stericlean+
Model

TX2-40

TX2-60 / 60L

TX2-90

Degrees of freedom666
Load capacity (kg)24.5 / 3.7
14 
Reach at wrist (mm)515670 / 920

1000 

Repeatability (mm)±0.02±0.02 / ±0.03

±0.03

Cleanroom standard:

ISO 14644-1

FS 209E

 

Class 5

Class 100

 

Class 5

Class 100

 

Class 5

Class 100

GMP 

Grade A

Grade A

Grade A

Protection classIP65IP65IP65
Attachment methods360° mounting possibility
Stäubli controllerCS9

Available options

Stericlean H₂O₂ harness

Hygienic box

Download