Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

ISOPROBE II – 100:1

Safety high-frequency 100:1 test probe for safe measurements at high voltages. With highly flexible PVC-insulated coaxial connecting lead with BNC plug. Compensation adjustment screw and Ø 2 mm safety socket for reference lead connection in the handling part. As a result of its low input capacitance and high input impedance, the probe is ideally suited for measurements on sensitive circuits.

ORDER NO.

TYPE

 

LEAD LENGTH [CM]

68.9873-12023

Isoprobe II – 100:1

PVC

120