Vacuum suction cups for all industry applications

Technical description

  • Use in various industries such as plastics, sheet metal, packaging, etc.
  • Various suction cup designs – flat, bellows, oval
  • Large selection of suction materials

Technical specifications

DesignationShapeDimensions
from - to (mm)
MaterialSpecial features
SFRSuction ring285 - 920NBRFor very large loads
SFU-RTFlat, round160NRFor porous surfaces
SO-EOval10x4 - 30x8NBR / SISlim design
SFPL-DFlat, round160 - 350CRHeavy-duty suction plate
SBPL-E1.5 bellows, round150 - 350NBR / NRHeavy-duty suction plate
SFU-SFlat, round30 - 225VariousSafety sealing lip
SX-FFlat, round25 - 90SISpecial felt overlay, up to 500°C
SP-PLMFlat, round35 - 200EPDMFor highly textured surfaces
SFU-RFlat, round40 - 200SBR / NBR / NRFor textured surfaces
SP-BX11.5 bellows, round11 - 160Varioflex®Composite material, sturdy body - soft sealing lip
SP-BX22.5 bellows, round11 - 77Varioflex®Composite material, sturdy body - soft sealing lip
SP-BX2 PU502.5 bellows, round11 - 77PUR
SFU-SFlat, round30 - 225NBR / SI / NR
SFU-ARound1.5 - 200Various
SFU-DFlat, round5 - 85Various
SBU 22.5 bellows, round5 - 88Various
SBU 33.5 bellows, round18, 25Various
SBU-VURound9 - 62Vulkollan®
SO-FUOval4x2 - 100x35Various
SO-BU2.5 bellows, oval25x8 - 75x25NBR / SI
SP-FFlat suction unit5 - 155Various
SP-BBellows suction cup6 - 160Various
SFU-FRound4 - 40NBR / SIFlexible lip
SBF-A1.5 bellows, round10 - 80VariousFlexible lip
SBF-B1.5 bellows, round8 - 20NBR / SIFlexible lip
SFU-LRound9 - 25VariousLong shaft
SO-ZOval2x4 - 10x18NBR / SICylindrical
SO-COval30x12 - 55x12VariousHigh dynamics

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​