COMBITAC DIREQT

CombiTac direqt - plug into simplicity

CombiTac direqt is the latest generation of modular connectors for manual and automatic connecting with up to 10,000 mating cycles. The new user-friendly, tool-free click-and-connect system allows you to assemble your modular connector system in the simplest and most time-saving way. The outstanding quality and long service life of CombiTac help you to achieve high productivity and lower maintenance cost with maximum operator safety.

  • Signal, power and pneumatic
  • Housing and panel mount versions
  • Click-and-connect system
  • Tool-free assembly
  • High safety features
  • Guaranteed 10,000 mating cycles

Click and connect simply clever!

CombiTac direqt: the new modular connector generation that can be assembled in a snap and without tools. Try it out and configure your own modular connector system with our 3D configurator and experience the longlasting performance and easy handling of CombiTac direqt.

CombiTac direqt is designed to provide long-lasting performance and fast, easy assembly without sophisticated tools — just snap in by hand. Save valuable time, leverage expertise and quality for an excellent return on investment — choose CombiTac direqt.

PRODUCTS COMBITAC DIREQT

CombiTac direqt products are designed to ensure easy and fast assembly, and a reliable long-life performance up to 10,000 mating cycles.

Various power, signal and pneumatic contacts are available which can be placed into carriers without the use of tools, while the corresponding carriers are coded to ensure correct polarity during manual insertion into frames. Four size frames are available for panel mount applications including misalignment compensation during the connecting process, along with further frames suitable for insertion in DIN plastic and aluminum housings.