SET ISOPROBE III – HP

The set Isoprobe III - HP contains accessories to meet the needs of a professionally equipped test engineer.

ORDER NO.

TYPE

RATED VOLTAGE

 

68.9456-28

SET Isoprobe III – HP

Max. 1000 V, CAT III

(600 V, CAT IV)

(max. 3540 V, CAT I)

PVC