Connecting plug SKS2-4N-19

Insulated, Ø 4 mm, made of brass. Plugs with spring-loaded MULTILAM contact technology and rigid insulating sleeves. With insulated grip. At rear with in-line Ø  4  mm rigid sockets accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Plug spacing

 

66.4010-*

SKS2-4N-19

1000 V, CAT II / 32 A

19 mm

Ni