PRESS-IN SOCKET EB2-F

Insulated, Ø 2 mm, spring-loaded with MULTILAM. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.
 Flat connecting tab 2.8 mm x 0.8 mm

Order No.

Type

Rated voltage/current

 

23.1021-*

EB2-F

30 VAC / 10 A

60 VDC / 10 A

Opt

Click on the Order No. to open the dedicated data sheet.