Receptacle mounted on natural gas vehicles for safe CNG refueling GMV

The design of these Stäubli CNG receptacles is geared to user safety and comfort, allowing silent filling. Quality construction and materials guarantee reliability and longevity. Stäubli’s receptacles for compressed natural gas comply with ANSI/CSA NGV1 standard and ECE R110 directive.

 

APPLICATIONS

NGV receptacle for filling of:

  • Light vehicles with Stäubli CMV 08 nozzle
  • Heavy duty vehicles with Stäubli GMV 09 nozzle
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 08 to 09
  • Maximum allowable pressure*: 315 bar (4568 PSI)

Natural gas

Stainless steel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter