- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stericlean+ epitomizes cleanliness in critical environments designed to eradicate a wide spectrum of microbial threats in isolator and fill/finish processes. Its optimal hygienic configuration ensures precise, robust operation that’s easily cleaned and decontaminated. Each system is accompanied by a comprehensive validation and documentation package, upholding the highest sterility standards.
To stay in line with the new requirements, Stäubli partnered with SKAN, the world leader in manufacturing isolator systems, and specialized in pharma and aseptic environments.
„Through our SKANalytix service, we provide our customers with analytical support for their questions and concerns around aseptic processing“ Gregor Hommes, Head of Research and Strategic Business Development at SKAN.
The Stericlean+ is easily integrated in pharma automation thanks to its complete documentation, which supports the pharmaceutical industry in qualification of the entire machine. Stäubli offers a full range of validated robots including the documentation package required to ensure compatibility, safety and consistency and ease final acceptance of the entire machine.
Decontamination processes are key within the pharmaceutical sector, especially within an isolator environment. Stäubli and SKAN’s collaboration has resulted in the development of new features for the Stericlean+ package that ensure that the robots are suitable for aseptic manufacturing conditions.
6 axis robots Stericlean+ | |||
---|---|---|---|
Model | |||
Degrees of freedom | 6 | 6 | 6 |
Load capacity (kg) | 2 | 4.5 / 3.7 | 14 |
Reach at wrist (mm) | 515 | 670 / 920 | 1000 |
Repeatability (mm) | ±0.02 | ±0.02 | ±0.02 |
Cleanability | H202 35%, H202 50%, Isopropyl alcohol (IPA), Diethenyl Ether, Ethanol, Hydrochloric Acid, Sodium Hydroxide, Sulfuric Acid, Ammoniac, Cyclo-hexane, Formalin, Sodium hypochlorite, Peracetic Acid | ||
Cleanroom standard: ISO 14644-1 FS 209E |
Class 5 Class 100 |
Class 5 Class 100 |
Class 5 Class 100 |
GMP | Grade A | Grade A | Grade A |
Protection class | IP65 | IP65 | IP65 |
Attachment methods | 360° mounting possibility | ||
Stäubli controller | CS9 | ||
Available options | Stericlean H₂O₂ harness |