CombiTac modular connector systems

The new CombiTac world – plug into more possibilities

Experience combined with quality and modularity leads to cost-efficient, and durable connection solutions. The modular connector system CombiTac can be easily configured online and adapted to meet the most demanding requirements.

  • MULTILAM technology
  • Space saving solution
  • Flexible adaptation to customer needs
  • Reconfigurable and expandable
  • Guaranteed high quality
  • Long-life span

SIMPLICITY
IF YOU WANT IT

CUSTOMIZATION
IF YOU NEED IT

EXPERTISE
AT YOUR SIDE


Your success thanks to our quality standards: CombiTac is designed according to the highest quality standards to ensure failsafe connection and safety even under the most demanding mechanical and environmental conditions.

Use our experience for your success. Equipped with the proven MULTILAM Technology, CombiTac is a safe and high-quality modular connector that adapts to your exact needs. Rely on the market leader product.

Reliability when you need it. Flexibility if you want it: The modular connector system CombiTac reduces your downtime, guarantees safe operation and lowers your service costs. Long life, low costs.

Modular connector CombiTac direqt

Assemble your modular connector in no time - simple click and connect. The latest generation of modular connectors for manual and automatic connecting with up to 10,000 mating cycles. The new user-friendly, tool-free click-and-connect system allows you to assemble your modular connector system in the simplest and most time-saving way.

ECT CombiTac direqt
lamp-information
lamp-information
lamp-information
cancel-white

Housings

There are various aluminum and plastic DIN housings available. Panel mount versions are available in four different sizes.

cancel-white

Frames

High-quality plastic frames are available in four different sizes. Panel mount frames offer misalignment compensation during the connecting process.

cancel-white

Various contacts

Various power, signal and pneumatic contacts can be chosen for each individual configuration according to customer requirements.

Modular connector CombiTac uniq – customization if you need it

CombiTac uniq modular connectors combine various contact types such as power, signal, data, thermocouple, coaxial, fiber optic, fluid and pneumatic connections in a single compact frame or housing. These connectors must reach high voltage and current levels and include high mating cycles guarnteeing long-life performance. Offering the highest possible performance, while being customizable to meet exact technical and dimensional specifications.

ECS_CombiTac-uniq-modular-connector-comp-transparent-updated
lamp-information
lamp-information
lamp-information
lamp-information
cancel-white

Housings

There are various aluminum and plastic DIN housings available. Panel mount versions are available in adjustable sizes.

cancel-white

Rails and supporting end pieces

High-quality plastic or aluminum rails are available in different lengths. End pieces for housing or panel mounting are configurable.

cancel-white

Broad range of modules / inserts

The broad range of available modules supports the customization and helps reduce the overall size of the CombiTac

cancel-white

Various contacts

Power, signal, data, coaxial, fiber optic, thermocouple, fluid and pneumatic contacts can be chosen for each individual configuration according to customer requirements.

The following selector guide provides a short overview of available products and features for CombiTac direqt and CombiTac uniq. 

Be your own modular connector Designer

Our configurator guarantees compatibility and transparency – from planning, inquiries to commissioning and after sales. Tomorrow’s engineering is digital, thus making data consistency vital. Merging all types of digital product and production data in the real world is a central prerequisite for Industry 4.0. This enables new perspectives for users, who can now autonomously and without much prior knowledge create their very own CombiTac solution and tailor it to their individual needs.

Customer voices

We focus relentlessly on the safety, dependability and durability of our connectors, because every connection is vital to the success of any operation. Let our success stories inspire you.

CombiTac Assembly instructions, catalogs and videos are available for more in-deph information.