Downloads
CombiTac catalogs
The catalogs give a detailed overview of every product of the CombiTac range, the fields of application and detailed information on use, characteristics as well as all necessary technical data.
CombiTac Overview
CombiTac is the expert choice for demanding applications that require all-in-one space-saving modular connectors. Find out what possibilities you have and which one suits you best – CombiTac direqt or CombiTac uniq.
The latest generation of modular connectors for power, signal, and pneumatic connections up to 10,000 mating cycles. The new user-friendly, tool-free click-and-connect
system allows you to assemble your modular connector system in the most time-saving way.
Modular connectors for power, signal, data, pneumatic and fluid connections up to 100,000 mating cycles. Offers the highest possible performance and can be customized
to meet exact technical and dimensional specifications.
These connectors meet the specific requirements of the railway industry and are particularly suited for the use in railway rolling stock.
They are based on the components of our modular connector system CombiTac.