TEST PLUG PS2,3

Ø 2.3 mm plug, made of silver-plated brass with spring-loaded MULTILAM, suitable for installation terminals with threaded holes M3. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

24.0100-*

PS2,3

30 VAC / 25 A

60 VDC / 25 A

Ag

Click on the Order No. to open the dedicated data sheet.