NewsCareers
Stäubli is a global mechatronics solution provider with four dedicated Divisions: Electrical Connectors, Fluid Connectors, Robotics and Textile. We are an international group that currently operates in 28 countries.
Find detailed information about our various products and how they can leverage your business.
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
EB4-IR/A
EB4-IR/N
Insulated Ø 4 mm rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc. Connection: Round connecting pin Ø 1.9 mm.
ORDER NO.
TYPE
RATED VOLTAGE/CURRENT
64.3012-*
AC 30 V/25 A DC 60 V/25 A
Au
64.3011-*
Ni