Centralized connection of hydraulic lines

Specifically designed for high pressure and high temperature applications, Stäubli hydraulic multi-couplings guarantee excellent efficiency and reliability. Incorporating Stäubli centralized connections into the process automates operations and increases safety. Multi-couplings are an ideal solution that lets you connect all hydraulic circuits in a single action, avoid incorrect connections and reduce hydraulic control circuit response times.

*depending on the model and operating conditions