Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Controllers | CS9 EtherCAT I/O Terminals

D 244 429 00 (equivalent to Beckhoff EL5101)

D 244 429 00 | Incremental  encoder interface

The D 244 429 00 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential inputs (RS422). A 32/16 bit counter with a quadrature decoder and a 32/16 bit latch for the zero pulse can be read, set or enabled. Incremental encoders with alarm outputs can be connected at the interface’s status input. Interval measurement with a resolution of up to 100 ns is possible. The gate input allows the counter to be halted. The counter state is taken over with a rising edge at the latch input.

Due to the optional interpolating microincrement function, the D 244 429 00 can supply even more precise axis positions for dynamic axes. In addition, it supports the synchronous reading of the encoder value together with other input data in the EtherCAT system via high-precision EtherCAT distributed clocks (DC).

Technical dataD 244 429 00 

Technology

incremental encoder interface RS422

Number of channels

1

Encoder connection

A, A (inv), B, B (inv), C,C (inv), differential inputs (RS422); status input 5 V DC; gate/latch input 24 V DC

Encoder operating voltage

5 V DC/max. 0.5 A

Encoder output current

0.5 A

Counter

1 x 16/32 bit switchable

Limit frequency

4 million increments/s (with 4-fold evaluation)

Quadrature decoder

4-fold evaluation

Zero-pulse latch

32 or 16 bits

Commands

read, set, enable

Distributed clocks

yes

Input signal

difference signal (RS422), single-ended possible

Supply voltage

24 V DC (-15 %/+20 %)

Nominal voltage

24 V DC at power contact

Current consumption power contacts

typ. 100 mA + load

Input frequency

 

max. 4 million increments/s (with 4-fold evaluation)

Resolution

1/256 bit microincrements

Current consumption E-bus

typ. 130 mA

Bit width in the process image

1 x 32 bit input, 1 x 16 bit output, 8 bit control, 8 bit status

Special features

wire breakage detection, latch and gate function, period duration and frequency measurement, microincrements, time-stamping of edges, filters

Weight

approx. 100 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Pluggable wiring

 

for all ESxxxx terminals

Approvals

CE, UL, Ex

SPECIAL TERMINALS

EL5101-0010

incremental encoder interface, 20 million increments/s (with 4-fold evaluation), no single-ended operation

You can also find more documentation on the following site