- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The EvoTrak lite metal-enclosed modular connector is specifically designed for medium power applications with shielded cables.
Thanks to our experience, we can offer a modular metal connector perfectly designed to meet the size constraints of new rail vehicles and the demanding requirements of the rolling stock market—the integrated MULTILAM guarantees long-life performance and maximum reliability under the harshest conditions.
EvoTrak lite is mainly intended to applications installed along the traction chain:
Railway applications - IEC 62847 | EvoTrak lite |
---|---|
Number of poles | 1 to 4 |
Nominal current/Temperature rise | up to 300 A / 50 K |
Nominal voltage | up to 1500 V |
Test voltage (r.m.s withstand voltage) | 4.6 kV |
Cable cross section | 10 mm² – 70 mm² |
Degree of protection, mated – IEC 60529 | IP66/IP67 |
Personal Safety, unmated - IEC 60529 | IP2X (up to 1000 V) |
Clearance and creepage distances – EN 50124-1 Overvoltage category and pollution degree – IEC 62497-1 | OV3 – PD3 |
Fire Protection – EN 45545-2 | HL3 R22 / R23 |
Type of termination | Crimping and screwing |
Vibrations and shocks – EN 61373 | Category 2 – bogie mounted |
Mating cycles | 500 |
Material: Inserts Contacts Screws Metal parts |
PA (UL 94V0) Cu (Ag) Stainless steel Zamak |
Operating temperature | -40 °C ... +120 °C |
Ambient temperature | Ambient temperature -50 °C ... +70 °C |
Salt spray test – IEC 62847 | 240 hours |