FLEXI-ZW / SILI-ZW / PLAST-ZW
Teaser image with FLEXI-ZW, twin wires with single insulated wires in a black jacket.

Twin wires with single insulated wires in a black jacket. Super-fine Cu strand, brightsoft, tightly twisted. Insulations in PVC, silicone or TPE.

Typical Application
Highly flexible, two-pole test leads.

ORDER NO.

TYPE

NOMINAL VOLTAGE V

NOMINAL CURRENT A

60.7453- *

FLEXI-ZW 0,75

1000

12

60.7456- *

FLEXI-ZW 2,0

1000

24

61.7729- *

SILI-ZW 0,25

300

6

61.7730- *

SILI-ZW 0,5

1000

10

61.7731- *

SILI-ZW 0,75

1000

12

62.7473- *

PLAST-ZW 0,75

1000

12

Click on the Order No. to open the dedicated data sheet.