Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Non spill stainless steel coupling MCB

With non spill flat faces, the MCB quick couplings eliminate the introduction of air or polluting agents into the circuits and ensure the safety of the operator and installation.

Their compact design allows integration in restricted locations and the ergonomic automatic locking simplifies the connections in industries such as chemical, pharmaceutical, electronic and more.

APPLICATIONS

  • Industrial processes
  • Test benches
  • Chemical fluid sampling
  • Cooling of electronic connections
  • Filling of tanks
  • Inerting
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure*: 100 bar (1,450 PSI)

All fluids and gases your applications require

 

  • Mainly stainless steel 316 series.
  • Seals: 5 different seal types available, including FFKM.

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter