METAL INDUSTRY

Stäubli washing robots: the cleaner solution

Automated washing solutions have increased production and improved product quality while reducing operating costs. Stäubli HE industrial washing robots are specially sealed, meaning they can handle the water jet and the workpiece. They are also waterproof and can withstand a range of chemical solutions, in both acidic and alkaline environments. They are perfect for low and high-pressure cleaning, very high-pressure deburring, degreasing, rinsing and drying applications.

Benefits of robot washing

  • Maintaining product quality and production rates, optimization of process depending on the product to be washed/cleaned/deburred
  • Flexibility of robot positioning allows the adoption of virtually limitless cleaning positions
  • Higher levels of waste removal reduce the risk of part failure or quality rejection
  • Cost reduction (reduced use of water, electricity, air and cleaning chemicals)
  • Eliminates the need for human operators to be in the harsh environment

Main applications

  • High pressure water jet deburring
  • Brush deburring
  • Vapor degreasing
  • Water jet cleaning / rinsing
  • Bath cleaning / rinsing
  • Drying
Línea de lavado para la industria metalúrgica
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
lamp-information
cancel-white

Component identification

cancel-white

Loading the cleaning cell

Sensitive Environment HE robotic arm washing application
cancel-white

Injection flood bath cleaning

Water jet deburring with a RX160 robot
cancel-white

Water jet deburring

Imagen de cabecera para el caso de éxito Hyundai (Lavado) (@1x)
cancel-white

Water spray cleaning

cancel-white

Water spray cleaning dionised water

Robotic solution drying
cancel-white

Drying

cancel-white

Unloading on outfeed conveyor

Advantages of Stäubli robots

  • The largest range of market dedicated washing/cleaning robot (from 600 mm to 2600mm reach)
  • 15 years of washing/cleaning experience have made Stäubli the market leader
  • Compatible with the most commonly-used cleaning and disinfection solutions (can be washed and foamed in place)
  • Small footprint and large spherical work envelope allowing easy installation in tight spaces
  • A completely closed structure means that no additional arm cover is needed
  • Can be used to carry the work piece or the cleaning tool with payloads up to 170 kg
  • Lowest costs of ownership due to high reliability, minimal maintenance costs, long duty cycles and lower electrical consumption.
  • Special arm surface treatment methods and materials provide corrosion protection
  • Pressurization of the complete arm including foot with a single infeed tube
  • Applications from -30°C up to +80°C, please contact us for details
  • pH from 2 to 12, please contact us for details

Success stories

Our dedicated robot lines