Mobile Robot Platform Series

Stäubli designs and manufactures premium mobile robot solutions.​ Over the last 20 years, our mobile platforms have delivered agile motion on the factory floor for manufacturing automation to customers worldwide.​

Our mission is to be the leading mobile robotics partner for high payload applications.​

Our unique portfolio of compact platform series delivers outstanding performance such as omni-directional motion, high positioning precision of 5 mm and robustness transporting the highest payload from 1.5 tons up to 450 tons. ​Synchronized by our software, the Stäubli mobile robot fleet performs in the most efficient way by providing insights for data-driven decision making.​

Main features and benefits

Patented drive unit

Smart & highly reliable technology

  • Reducing downtime & TCO (Total Cost of Ownership)
  • No extra costs to adapt the infrastructure

Up to 450 tons still with compact design

  • Offering a wide payload range bringing flexibility
  • Addressing all market needs

± 5 mm positioning precision

  • Reducing the needs for extra handling devices
  • Optimizing investment

Omnidirectional motion

High agility for more flexible intralogistics scenarios

Unique design based on high product modularity

Lift unit

Electric spindle, electric scissor or hydraulic cylinder lift unit 

Conveyor

Connection with other conveyors linking different production stations

Swap body

Moving containers on the company parking area ensuring seamless material flow

Housing

Protecting the transported good when operating outdoor 

Safe motion

The state-of-the-art safety functions embedded in our AGV ensure the highest safety level when it comes to collaboration between human and our AGVs.

 

Fleet control software

Synchronized by our software, the AGV fleet performs in the most efficient way by delivering data insights to your advantage.

Connecting your factory floor and delivering data-driven insights. We move your business.

Technical specifications

PlatformPF3PF3 OMNIPF6PF10PF30PF80
Max payload (tons)336103080
Dimension 
L x B x H* (mm)

1750 x 996 x 350

2400 x 1035 x 350

2390 x 1320 x 3603000 x 1755 x 3503650 x 2135 x 5604150 x 2665 x 660
Drive type
TricycleOmnidirectional
Max speed (m/s)

up to 1.6

up to 1.1up to 1.4
Laser navigation

* Without lift unit

Main applications

«Stäubli mobile robot platforms are the perfect link to future-proof production and smart workflow.»
Jan Louwen I Global Head of Mobile Robotics

Related products

Contact us

Get in contact with our specialists

Stäubli contacts around the world.

Services and Training

Our services propose different offers from maintenance to hotline.