Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Controllers | CS9 EtherCAT I/O Terminals

D 244 428 00 (equivalent to Beckhoff EL4134)

D 244 428 00 | 4-channel analog output terminal -10…+10 V, 16bit

The D 244 428 00 analog output terminal generates signals in the range between -10 and +10V. The voltage is supplied to the process level with a resolution of 16bits and is electrically isolated. The output channels of the EtherCAT Terminal have a common ground potential.
The D 244 428 00 has four channels. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

Technical data244 428 00

Connection technology

2-wire, single-ended

Number of outputs

4

Power supply

via the E-bus

Signal voltage

-10…+10 V

Distributed clocks

yes

Distributed clock precision

<< 1 µs

Load

> 5 kΩ (short-circuit-proof)

Output error

< 0.1 % (relative to end value)

Resolution

16 bit (incl. sign)

Electrical isolation

500 V (E-bus/signal voltage)

Conversion time

~ 290 µs

Current consumption power contacts

Current consumption E-bus

typ. 265 mA

Bit width in the process image

4 x 16 bit AO output

Special features

Watchdog parameterisable; user synchronisation can be activated.

Weight

approx. 65 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protect. class/installation pos.

IP 20/variable

Pluggable wiring

for all ESxxxx terminals

Approvals

CE, UL, Ex

SPECIAL TERMINALS

EL4134-0020

4-channel analog output -10…+10 V, 16 bit, with calibration certificate

EL4134, ES4134: available. EL4134-0020: estimated market release 2nd quarter 2016

You can also find more documentation on the following site