Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Jacquard machine LX 2494 for carpet, velvet and technical fabrics

Ideal for weaving carpet, velvet and technical fabrics on all types of weaving machines, Stäubli electronic Jacquard machine LX 2494 opens up new avenues in heavy fabric weaving with its impressive and elegant lifting mechanism. The Stäubli M6T 3-position module principle makes the machine particularly compact, and plays an important role in exploiting its performance potential.

The Jacquard machine LX 2494 is very robust, wear-resistant, and designed for many years of daily use with a minimum of maintenance.

Advantages
  • Quick and easy to install
  • Suitable for very heavy fabrics
  • Precise kinematics with no vibration
  • Power supply fully integrated
  • Low friction engineering reduces energy consumption
  • Safe, straightforward access to make machine adjustments
  • Lubricated-for-life bearings throughout
  • Optimum sealing to prevent dust penetration and for maximum lifespan
  • Ventilation optimized for extending the service life and reducing energy consumption

CHARACTERISTICS / MODEL

LX 2494

Field of application

Carpet, velour, technical textile weaving machines

Fabric suitability

All types of heavy fabrics

Available formats

6,720 hooks (280 rows of 24 modules)

8,448 hooks (352 rows of 24 modules)*

Drive system and shedding

  • Double-lift open-shed Jacquard machine
  • Coaxial shaft system, controlled by complementary cams
  • Precise adjustment of shed geometry

Hook selection

Stäubli M6T module with QUICK LINK connection

Electronic control

Independent Stäubli JC7T control unit, synchronized with the weaving machine

* Formats up to 33,792 can be achieved by combining 4 machines

Main features

Stäubli also offers you...