CombiTac applications

Railway

For railway applications, CombiTac is specially adapted to meet railway industry standard requirements and suitable for use in railway rolling stock applications. Applications include modular connectors for power supply battery charging stations, and connections to power converters, ventilation groups, air conditioning, lighting and signal systems.

CombiTac modular connectors can reach high levels of power and ensure highest reliability when it comes to use under the most demanding environmental conditions: they feature high resistance to vibration, shock and differences in temperature.