Single-pole industrial connectors

MULTILAM plugs

Stäubli MULTILAM plugs are machined from brass and are gold- or nickel-plated.
A recess serves as a seat for the freely movable MULTILAM contact cage. It is punched from rigid hard-drawn copper alloy sheet, rolled and formed so that the louvers bulge outward.
The MULTILAM Technology has been developed to provide the best technical compromise between mechanical robustness and high electrical properties. The spring action of the louvers provides constant pressure in mated condition while offering a reduced insertion force. High current-carrying capacity, minimal contact resistance and low self-heating enable a safe and reliable contact.

Benefits
  • Compact, reliable & cost-effective plug connection for OEM integration
  • Multiple sizes available depending on current rating
    (from Ø 2 mm to 4 mm)
  • Multiple cable termination possibilities (thread, crimp, solder)
  • Customized versions upon request
Applications
  • Machine construction & integrators
  • Medical technology
  • Automotive industry
  • Measurement technology
  • Instruction & education
  • Lighting technology
  • Research & laboratory
Key features
  • High current-carrying capacity
  • Minimal contact resistance
  • Low self-heating
  • Extremely rugged and crushproof
  • High resistance to vibration
Design / Versions
  • MULTILAM version "straight": the traditional proven Stäubli design with very good electrical and mechanical properties
  • MULTILAM version "twisted": optimized for plug connections with lower contact contact resistance 
  • Nickel-plated version or gold-plated version for reduced contact resistance
Accessories
  • Plastic insulation, washer and nuts
Technical specifications

MODEL

MULTILAM “STRAIGHT”

 

 

 

 MULTILAM “TWISTED”

Nominal-Ø

Ø 2 mm

Ø 2.5 mm

Ø 2.8 mm

Ø 3 mm

Ø 4 mm

Ø 4 mm

Max. rated current

25 A

25 A

25 A

30 A

50 A

50 A

Contact resistance,

gold-plated version

0.4 mΩ

0.5 mΩ

0.5 mΩ

0.5 mΩ

0.3 mΩ

0.2 mΩ

Contact resistance,

nickel-plated version

2 mΩ

0.8 mΩ

0.4 mΩ

Upper temperature limit

150°C

150°C

150°C

150°C

150°C

150°C