XF-F
Teaser image with XF-F lead coupler, the inner conductors and the shields are interconnected.

Lead coupler. The inner conductors and the shields are interconnected. The contact sockets of the inner conductor of the BNC plug connector are in gold-plated brass.

ORDER NO.

TYPE

RATED VOLTAGE / CURRENT

FREQUENCY RANGE

VSWR

 

67.9547-28

XF-F

1000 V, CAT II

(600 V, CAT III) / 1 A

DC … 500 MHz

< 1.3

Au Ni