- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Touch-protected silicone insulated coaxial test leads with BNC male connectors on both ends,
e. g. for connecting measuring instruments. The shield of the BNC connectors is nickel-plated, the contact pins of the inner conductor are in gold-plated brass.
ORDER NO. | TYPE | LEAD LENGTHS L [CM] | |
---|---|---|---|
67.9756- * | XLSS/SIL | 50-100-150-200 | Au Ni SIL |