- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Signal distributor with three BNC safety connectors. All inner conductors and all shields are interconnected. The contact pins and sockets of the inner conductor of the BNC plug connector are in gold-plated brass.
ORDER NO. | TYPE | RATED VOLTAGE / CURRENT | FREQUENCY RANGE | VSWR | |
---|---|---|---|---|---|
67.9783-21 | XM-FF | 600 V, CAT II (300 V, CAT III) / 1 A | – | – | Au Ni |