PANEL-MOUNT SOCKET XEF-1R

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The sockets are screwed into predrilled panels of plastic, metal, etc.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

CONNECTION

 

66.9665-*

XEF-1R

1000 V, CAT IV / 24 A

Flat connecting tab

4.8 mm × 0.8 mm

Ni

Click on the Order No. to open the dedicated data sheet.