PRESS-IN SOCKET LB4...

Uninsulated, Ø 4 mm, rigid, made of rolled brass sheet. The socket is pressed into predrilled plastic panels or soldered into printed circuit boards. Nickel-plated and gold-plated versions available.
Solder connection.

Order No.

Type

Rated voltage/current

 

23.1003

LB4

30 VAC / 25 A

60 VDC / 25 A

Au

Click on the Order No. to open the dedicated data sheet.