Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

MPS035-overview_hip-2x.jpg

Payload up to 20 kg

Robotic tool changer MPS 025

The MPS 025 is a compact and reliable robotic tool changing system designed for low payload applications. With a payload capacity of up to 25 kg, this automatic tool changer offers impressive precision and repeatability, with a repeatability of +/- 0.0015 mm and the ability to handle maximum static and dynamic moments of up to 70 Nm and 255 Nm, respectively.

The robot adapter flange features an ISO 9409-1-40-4-M6 pitch diameter, making it compatible with a wide range of robots and small payload applications. The MPS 025 is designed to operate in harsh environments with an operating pressure range of 0.45 - 1.0 MPa and an operating temperature range of 0C to +50C.

This robotic tool change system is highly flexible, with numerous module variations available for various media, data and power transfer components, such as pneumatics, vacuum and cooling, signal and power supply, and primary power. Its compact and modular design also makes it easy to adapt to specific application requirements.

The MPS 025 offers remarkable precision and reliability, making it an ideal choice for various small payload applications that require automation of the tool change process.

APPLICATION

  • Automotive manufacturing
  • Electronics manufacturing
  • Food and beverage production
  • Medical device manufacturing
  • Aerospace manufacturing
  • All types of assembly lines and material handling

Repatibility:
+/- 0.0015 mm

Payload:
up to 20 kg 

Max. static moment:
34 Nm

Modul places:
4

Robotic tool changers - modular solutions for every requirement

Whether your projects have individual and comprehensive requirements or need a fast solution, Stäubli's range of robotic tool changers can quickly meet all complex demands thanks to the modular product concept.

Technical specifications

 MPS 025
Payload20 kg
Max. static moment (Mx/My)34 Nm
Max. static moment (Mz)34 Nm
Max. dynamic moment (Mx/My)119 Nm
Max. dynamic moment (Mz)119 Nm
Operating pressure

0.45 - 1.0 MPa

Operating temperature0 °C - +50 °C 
Repeatability

+/- 0.0015 mm

Height (coupled)

46 mm

Pitch circle diameter (PCD) robot adapter flange

ISO 9409-1-40-4-M6

Module places

4

MODULES AND ACCESSORIES

Transmission Modules

  • Pneumatic & vacuum module FTM
  • Pneumatic module ROK
  • Ground Pin Module
  • Tool coding module
  • Electric module for signal and data transmission M8/M12
  • Giga module
  • RFID module
Safe limited speed

Downloads

Reset filter

More information

Get in contact with our team​