Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Inline safety break-away BRH for electric vehicles powered by hydrogen

Fitted to the refueling line, the Stäubli BRH breakaway couplings enable automatic circuit shutdown in the event the car starts and the nozzle is still connected, whether the system is pressurized or not. The breakaway safety fittings are also reusable and can safely be reconnected. This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

 

APPLICATIONS

Protection of the refueling line for electric vehicles powered by hydrogen fuel cells

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 08
  • Maximum allowable pressure PS (bar)*: 438 (6352 psi)

Hydrogen

Stainless steel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter