Mechanical clamping system QMC 105/106

Simple and safe: The mechanical quick-release systems meet the highest demands for set-up time optimizations while at the same time offering the greatest possible versatility. Whether horizontal or vertical machine, tool weights up to 2 t or operating temperatures of 200 ° C: the mechanical bayonet system is suitable for all electrical or hydraulic as well as new or existing machines (retrofit) up to an opening force of 250 kN regardless of the outer contour. The simple clamping process is characterized by a removable hand lever and the integrated safety lock.

    APPLICATION

    • Horizontal/vertical injection moulding machines
    • Blow moulding machines
    • Turntable machines
    • Sliding table applications
    FeaturesConstructionsOptions

    The mechanical quick-release system is designed for vertical (conventional with crane) or horizontal (machine-specific solution) application. When the machine is brought together, the centering clamping rings mounted on the tool are inserted into the bayonet locking system of the clamping system.

     

    A manually operated clamping lever, it can be removed after the clamping operation and is tightened by the centering clamping ring. An integrated safety lock prevents the tool from being released in the tensed system state.

    • Clamping system plate of unalloyed steel
    • Minimum system thickness (QMC 105: from 15 mm, QMC 106: from 20 mm) guarantees maximum utilization of the mold installation height
    • Large through-hole on the Stäubli centering ring (enables the use of heated spray nozzles and central ejectors)
    • Bayonet locking system in alloyed steel, heat-treated and surface-treated
    • An additional safeguarding of the exact, storage-oriented positioning makes the readjustment with the gripper or robot attachment unnecessary
    • Drilling pattern according to EUROMAP, SPI or JIS standard
    • Maximum opening force of the machine: 180 kN (QMC 105) and 250 kN (QMC 106)
    • Maximum tool weight of 1.5 t (QMC 105) and 2.0 t (QMC 106)
    • Maximum operating temperature of 200 ° C
    • Detachable hand lever
    • Centering diameter 60, 100, 110, 125 mm (QMC 105) and 100, 110, 125, 160 mm (QMC 106) also for tools with insulating plates
    • Mounting kit included in delivery
    • Insulating plates for use between machine clamping plates and tool clamping system
    • Clamping system plates and centering rings with customer-specific drilling pattern
    • Proximity switch (maximum operating temperature 70 ° C) for querying the system position (taut and slack)
    • Devices (on loan or for purchase) for easy and fast assembly of the mechanical quick-release system on the machine and the centering clamping rings on the tools
    Related products

    This might interest you

    Mechanical clamping

    Simple and safe: mechanical bayonet clamping system for safe tool clamping in one easy movement.

    Hydraulic clamping

    Compact and robust: hydraulic clamping system for automated tool change under harsh operating conditions.

    Mold magnetic clamping QMC 123

    Safe, innovative and fast: the magnetic technology is simple and requires no work on the mold. An ideal choice for frequent changes.
    visuel QMC 123

    Plastics

    Versatile solutions for mold loading and clamping, energy and temperature control connections, as well as process automation.

    KV Plastics

    Downloads

    Reset filter