XBB-L / XBB-LL

Touch-protected BNC panel-mount sockets for accepting BNC male connectors. The sockets can be screw-mounted into predrilled panels of plastic, metal, etc. Shield is nickel-plated, the contact socket of the inner conductor is in gold-plated brass. Type XBB-LL with extended shield for better radiation suppression in unmated condition. Solder connection.

ORDER NO.

TYPE

TYPE OF SHIELD

 

67.9764-*

XBB-L

short

Au Ni Ag

67.9571-*

XBB-LL

long

Au Ni Ag