ADAPTER A2/4

Ø 2 mm, made of brass, with spring-loaded MULTILAM. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

 

24.0115-*

A2/4

30 VAC / 10 A

60 VDC / 10 A

Au

Click on the Order No. to open the dedicated data sheet.