Adapter lead LK-4A2A-F05

Highly flexible. One end with Ø 2 mm stackable MULTILAM plug, the other end with Ø 4 mm stackable MULTILAM plug.

Order No.

Type

Rated voltage/current

Lead

 

64.1060-*

LK-4A2A-F05

30 VAC / 10 A

60 VDC / 10 A

PVC 0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.