Cable lug adapter B4-I/KS

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Fork lug can be bent once to 90°.

Order No.

Type

Rated voltage/current

 

23.0480-*

B4-I/KS

1000 V, CAT II / 20 A

Ni

Click on the Order No. to open the dedicated data sheet.