LEAD COUPLER XHK

Insulated, made of brass. Both ends suitable for accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

66.9123-*

XHK

1000 V, CAT II / 32 A

Click on the Order No. to open the dedicated data sheet.