RIGHT-ANGLE PLUG ADAPTER XWA-4/19

Insulated, made of brass. Ø 4 mm plug with spring-loaded MULTILAM and with rigid insulating sleeve and Ø 4 mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. This right-angle plug adapter is suitable in particular for instruments with front panel sockets where the lead can be fitted with the maximum of convenience.

Order No.

Type

Rated voltage/current

 

66.9694-*

XWA-4/19

1000 V, CAT II / 20 A

600 V, CAT III / 20 A

Ni

Click on the Order No. to open the dedicated data sheet.